How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | U: | 0.875 in |
| AF: | 0.25 | L: | 6.57 in |
| T: | 1.625 | AA: | 10.25 |
| AG: | 5.16 | H: | 0.53 in |
| D: | 3.38 | I: | 4.84 in |
| V: | 2.51 in | M: | 2.38 |
| G: | 2.32 | P: | 2.38 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| LL: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | Y-2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30Y | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.875 in |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

