How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | L: | 6.57 in |
| G: | 2.32 | M: | 2.38 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AG: | 5.16 | AA: | 10.25 |
| AE2: | 0.56 | U: | 0.875 in |
| LL: | 2.38 in | V: | 2.51 in |
| T: | 1.625 | H: | 0.53 in |
| AF: | 0.25 | D: | 3.38 |
| I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.23 | Housing Material: | Cast Iron |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Model Code: | 30Y |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Output Torque Rating (in-lb): | 2015 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

