How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | M: | 2.38 |
| G: | 2.32 | D: | 3.38 |
| T: | 1.625 | AB: | 4.76 |
| H: | 0.53 in | U: | 0.875 in |
| AE2: | 0.56 | AA: | 10.25 |
| AF: | 0.25 | I: | 4.84 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| L: | 6.57 in | AG: | 5.16 |
| V: | 2.51 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input Style: | Solid Shaft |
| Bore Code: | 26 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Assembly: | Y-2 | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.23 |
| Model Code: | 30Y | Service Factor: | 1 |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Output Torque Rating (in-lb): | 2015 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

