How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.57 in |
| H: | 0.53 in | M: | 2.38 |
| T: | 1.625 | D: | 3.38 |
| I: | 4.84 in | AB: | 4.76 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| LL: | 2.38 in | AG: | 5.16 |
| AA: | 10.25 | V: | 2.51 in |
| P: | 2.38 in | AE2: | 0.56 |
| G: | 2.32 |
Technical Specifications
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Ratio: | 25:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 30Y | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.625 in |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

