How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 1.625 |
| AE2: | 0.56 | M: | 2.38 |
| AF: | 0.25 | G: | 2.32 |
| I: | 4.84 in | AB: | 4.76 |
| H: | 0.53 in | U: | 0.875 in |
| V: | 2.51 in | AG: | 5.16 |
| D: | 3.38 | L: | 6.57 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| P: | 2.38 in |
Technical Specifications
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 30Y | Assembly: | Y-2 |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio: | 25:1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Solid Shaft | Bore Code: | 26 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 2.77 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

