How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | U: | 0.875 in |
| H: | 0.53 in | LL: | 2.38 in |
| L: | 6.57 in | P: | 2.38 in |
| G: | 2.32 | T: | 1.625 |
| AE2: | 0.56 | V: | 2.51 in |
| AF: | 0.25 | AG: | 5.16 |
| D: | 3.38 | M: | 2.38 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AB: | 4.76 |
Technical Specifications
| Output RPM: | 58.3 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.38 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Model Code: | 30Y | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

