How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | T: | 1.625 |
| D: | 3.38 | AE2: | 0.56 |
| V: | 2.51 in | AF: | 0.25 |
| AB: | 4.76 | AA: | 10.25 |
| L: | 6.57 in | P: | 2.38 in |
| G: | 2.32 | AG: | 5.16 |
| M: | 2.38 | H: | 0.53 in |
| U: | 0.875 in |
Technical Specifications
| Output RPM: | 43.8 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Bore Code: | 26 | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.82 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Gear Type: | Worm | Model Code: | 30Y |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

