How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | M: | 2.38 |
| T: | 1.625 | I: | 4.84 in |
| LL: | 2.38 in | L: | 6.57 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AE2: | 0.56 | P: | 2.38 in |
| G: | 2.32 | D: | 3.38 |
| V: | 2.51 in | U: | 0.875 in |
| H: | 0.53 in | AG: | 5.16 |
| AB: | 4.76 |
Technical Specifications
| Assembly: | Y-2 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Series Code: | OE | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.68 |
| Model Code: | 30Y | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 26 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1131 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

