How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AA: | 10.25 | AG: | 5.16 |
| T: | 1.625 | V: | 2.51 in |
| AF: | 0.25 | D: | 3.38 |
| U: | 0.875 in | P: | 2.38 in |
| M: | 2.38 | AB: | 4.76 |
| LL: | 2.38 in | G: | 2.32 |
| L: | 6.57 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35.0 | Reducer: | Worm - Right Angle |
| Model Code: | 30Y | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.54 |
| Ratio: | 50:1 | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Input Style: | Solid Shaft | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

