How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AB: | 4.76 |
| AG: | 5.16 | D: | 3.38 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| M: | 2.38 | V: | 2.51 in |
| T: | 1.625 | LL: | 2.38 in |
| I: | 4.84 in | H: | 0.53 in |
| AE2: | 0.56 | AA: | 10.25 |
| U: | 0.875 in | AF: | 0.25 |
| G: | 2.32 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | Y-2 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 60:1 | Model Code: | 30Y |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.28 | Center Distance (in): | 3 |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

