How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | Center Distance (in): | 3 in |
| LL: | 2.38 in | M: | 2.38 |
| L: | 6.57 in | AF: | 0.25 |
| AA: | 10.25 | T: | 1.625 |
| V: | 2.51 in | G: | 2.32 |
| I: | 4.84 in | H: | 0.53 in |
| U: | 0.875 in | AE2: | 0.56 |
| AG: | 5.16 | P: | 2.38 in |
| D: | 3.38 |
Technical Specifications
| Bore Code: | 26 | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30Y | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 6.05 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

