How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AG: | 5.16 |
| G: | 2.32 | D: | 3.38 |
| L: | 6.57 in | AA: | 10.25 |
| T: | 1.625 | I: | 4.84 in |
| M: | 2.38 | AE2: | 0.56 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| P: | 2.38 in | U: | 0.875 in |
| LL: | 2.38 in | V: | 2.51 in |
| AF: | 0.25 |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Assembly: | Y-2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Model Code: | 30Y | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.895 | Output Diameter (in): | 1.625 in |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Bore Code: | 26 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

