How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.32 |
| U: | 0.875 in | M: | 2.38 |
| D: | 3.38 | T: | 1.625 |
| H: | 0.53 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| L: | 6.57 in | P: | 2.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| I: | 4.84 in | AG: | 5.16 |
| AB: | 4.76 |
Technical Specifications
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Model Code: | 30Y |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.895 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

