How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AB: | 4.76 |
| U: | 0.875 in | I: | 4.84 in |
| H: | 0.53 in | T: | 1.688 |
| P: | 2.38 in | AA: | 10.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
| M: | 2.38 | V: | 2.51 in |
| AG: | 5.16 | LL: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
| AF: | 0.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.603 |
| Ratio Range: | 100:1 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 3 | Model Code: | 30Y |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Assembly: | Y-2 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

