How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | D: | 3.38 |
| AF: | 0.25 | G: | 2.32 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AG: | 5.16 | I: | 4.84 in |
| M: | 2.38 | P: | 2.38 in |
| T: | 1.688 | U: | 0.875 in |
| AA: | 10.25 | V: | 2.51 in |
| AB: | 4.76 | H: | 0.53 in |
| AE2: | 0.56 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Bore Code: | 27 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.23 |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Model Code: | 30Y | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

