How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | L: | 6.57 in |
| AB: | 4.76 | H: | 0.53 in |
| G: | 2.32 | P: | 2.38 in |
| I: | 4.84 in | T: | 1.688 |
| LL: | 2.38 in | AE2: | 0.56 |
| AA: | 10.25 | D: | 3.38 |
| V: | 2.51 in | AF: | 0.25 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AG: | 5.16 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | 30Y |
| Bore Code: | 27 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 3.23 | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

