How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 4.84 in |
| T: | 1.688 | AB: | 4.76 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| G: | 2.32 | P: | 2.38 in |
| D: | 3.38 | H: | 0.53 in |
| L: | 6.57 in | AG: | 5.16 |
| AA: | 10.25 | V: | 2.51 in |
| AF: | 0.25 | M: | 2.38 |
| U: | 0.875 in |
Technical Specifications
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 30Y |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Assembly: | Y-2 | Bore Code: | 27 |
| Service Factor: | 1 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.77 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

