How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | P: | 2.38 in |
| AG: | 5.16 | I: | 4.84 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AA: | 10.25 | L: | 6.57 in |
| T: | 1.688 | M: | 2.38 |
| H: | 0.53 in | U: | 0.875 in |
| AF: | 0.25 | G: | 2.32 |
| AE2: | 0.56 | LL: | 2.38 in |
| D: | 3.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Assembly: | Y-2 |
| Ratio: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Model Code: | 30Y | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

