How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AA: | 10.25 |
| U: | 0.875 in | M: | 2.38 |
| AE2: | 0.56 | G: | 2.32 |
| AF: | 0.25 | T: | 1.688 |
| LL: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | V: | 2.51 in |
| I: | 4.84 in | L: | 6.57 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| P: | 2.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Model Code: | 30Y |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Bore Code: | 27 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 6.68 | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |
| Output Torque Rating (in-lb): | 1131 in/lbs |

