How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | H: | 0.53 in |
| V: | 2.51 in | AB: | 4.76 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| L: | 6.57 in | D: | 3.38 |
| G: | 2.32 | LL: | 2.38 in |
| I: | 4.84 in | AG: | 5.16 |
| U: | 0.875 in | M: | 2.38 |
| AE2: | 0.56 | AA: | 10.25 |
| AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.68 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 27 |
| Output RPM: | 350 | Assembly: | Y-2 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 30Y | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |
| Output Torque Rating (in-lb): | 1131 in/lbs |

