How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| P: | 2.38 in | AA: | 10.25 |
| D: | 3.38 | L: | 6.57 in |
| I: | 4.84 in | AB: | 4.76 |
| AE2: | 0.56 | AG: | 5.16 |
| G: | 2.32 | T: | 1.688 |
| Center Distance (in): | 3 in | M: | 2.38 |
| LL: | 2.38 in | U: | 0.875 in |
| V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output RPM: | 35.0 |
| Housing Material: | Cast Iron | Model Code: | 30Y |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.54 |
| Center Distance (in): | 3 | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

