How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3 in |
| U: | 0.875 in | G: | 2.32 |
| I: | 4.84 in | D: | 3.38 |
| AB: | 4.76 | L: | 6.57 in |
| LL: | 2.38 in | V: | 2.51 in |
| T: | 1.75 | M: | 2.38 |
| AA: | 10.25 | H: | 0.53 in |
| AG: | 5.16 | AE2: | 0.56 |
| P: | 2.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Product Type: | Right Angle | Model Code: | 30Y |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Output Diameter (in): | 1.750 in |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs |

