How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | V: | 2.51 in |
| P: | 2.38 in | I: | 4.84 in |
| M: | 2.38 | H: | 0.53 in |
| LL: | 2.38 in | AG: | 5.16 |
| L: | 6.57 in | AF: | 0.25 |
| G: | 2.32 | AB: | 4.76 |
| D: | 3.38 | AE2: | 0.56 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| U: | 0.875 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | 30Y |
| Assembly: | Y-2 | Series Code: | OE |
| Output Diameter (in): | 1.750 in | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Input Style: | Solid Shaft |
| Center Distance (in): | 3 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs |

