How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 10.25 |
| P: | 2.38 in | L: | 6.57 in |
| AE2: | 0.56 | T: | 1.75 |
| AF: | 0.25 | AB: | 4.76 |
| G: | 2.32 | U: | 0.875 in |
| M: | 2.38 | D: | 3.38 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AG: | 5.16 | LL: | 2.38 in |
| V: | 2.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | 30Y | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Assembly: | Y-2 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Output Diameter (in): | 1.750 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 28 | Service Factor: | 1 |
| Output RPM: | 175 | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs |

