How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AF: | 0.25 |
| H: | 0.53 in | AB: | 4.76 |
| V: | 2.51 in | P: | 2.38 in |
| G: | 2.32 | LL: | 2.38 in |
| L: | 6.57 in | AE2: | 0.56 |
| U: | 0.875 in | AA: | 10.25 |
| M: | 2.38 | AG: | 5.16 |
| D: | 3.38 | I: | 4.84 in |
| T: | 1.75 |
Technical Specifications
| Series Code: | OE | Model Code: | 30Y |
| Ratio: | 15:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.750 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Output RPM: | 117 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

