How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | LL: | 2.38 in |
| T: | 1.75 | I: | 4.84 in |
| G: | 2.32 | D: | 3.38 |
| AB: | 4.76 | AG: | 5.16 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| V: | 2.51 in | AF: | 0.25 |
| AE2: | 0.56 | L: | 6.57 in |
| H: | 0.53 in | AA: | 10.25 |
| M: | 2.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 1.750 in |
| Model Code: | 30Y | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Bore Code: | 28 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.23 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

