How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | V: | 2.51 in |
| T: | 1.75 | G: | 2.32 |
| LL: | 2.38 in | AE2: | 0.56 |
| I: | 4.84 in | U: | 0.875 in |
| AF: | 0.25 | AA: | 10.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
| H: | 0.53 in | AB: | 4.76 |
| AG: | 5.16 | M: | 2.38 |
| P: | 2.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 3.23 | Output Diameter (in): | 1.750 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | Y-2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 30Y |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

