How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AF: | 0.25 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| LL: | 2.38 in | I: | 4.84 in |
| D: | 3.38 | G: | 2.32 |
| M: | 2.38 | AA: | 10.25 |
| T: | 1.75 | L: | 6.57 in |
| U: | 0.875 in | H: | 0.53 in |
| AE2: | 0.56 | V: | 2.51 in |
| P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 2.77 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.750 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 25:1 |
| Model Code: | 30Y | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 28 | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

