How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | T: | 1.75 |
| L: | 6.57 in | AB: | 4.76 |
| U: | 0.875 in | M: | 2.38 |
| G: | 2.32 | LL: | 2.38 in |
| V: | 2.51 in | AG: | 5.16 |
| I: | 4.84 in | AA: | 10.25 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | P: | 2.38 in |
| AF: | 0.25 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 2.38 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.750 in |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Gear Type: | Worm | Assembly: | Y-2 |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Series Code: | OE | Model Code: | 30Y |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

