How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.75 |
| H: | 0.53 in | G: | 2.32 |
| U: | 0.875 in | L: | 6.57 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AG: | 5.16 | AF: | 0.25 |
| LL: | 2.38 in | D: | 3.38 |
| V: | 2.51 in | AE2: | 0.56 |
| P: | 2.38 in | AA: | 10.25 |
| M: | 2.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 2.38 | Input Style: | Solid Shaft |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Model Code: | 30Y | Output Diameter (in): | 1.750 in |
| Product Type: | Right Angle | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

