How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.75 |
| LL: | 2.38 in | D: | 3.38 |
| Center Distance (in): | 3 in | M: | 2.38 |
| I: | 4.84 in | L: | 6.57 in |
| G: | 2.32 | AB: | 4.76 |
| AA: | 10.25 | U: | 0.875 in |
| P: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | AE2: | 0.56 |
| AG: | 5.16 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Model Code: | 30Y | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.750 in |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.82 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

