How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.84 in |
| P: | 2.38 in | D: | 3.38 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| AB: | 4.76 | T: | 1.75 |
| U: | 0.875 in | M: | 2.38 |
| G: | 2.32 | AF: | 0.25 |
| V: | 2.51 in | LL: | 2.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| L: | 6.57 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | 30Y |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.82 | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.750 in |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

