How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.57 in |
| Center Distance (in): | 3 in | M: | 2.38 |
| G: | 2.32 | AB: | 4.76 |
| P: | 2.38 in | LL: | 2.38 in |
| I: | 4.84 in | AE2: | 0.56 |
| AG: | 5.16 | U: | 0.875 in |
| T: | 1.75 | H: | 0.53 in |
| AA: | 10.25 | AF: | 0.25 |
| D: | 3.38 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output RPM: | 350 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Model Code: | 30Y | Assembly: | Y-2 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.750 in |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.68 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output Torque Rating (in-lb): | 1131 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

