How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AB: | 4.76 |
| I: | 4.84 in | G: | 2.32 |
| P: | 2.38 in | M: | 2.38 |
| U: | 0.875 in | AF: | 0.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
| AG: | 5.16 | L: | 6.57 in |
| AA: | 10.25 | V: | 2.51 in |
| H: | 0.53 in | AE2: | 0.56 |
| LL: | 2.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.54 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output RPM: | 35.0 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | 30Y | Output Diameter (in): | 1.750 in |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 28 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

