How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AG: | 5.16 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| G: | 2.32 | I: | 4.84 in |
| AB: | 4.76 | D: | 3.38 |
| H: | 0.53 in | T: | 1.75 |
| AA: | 10.25 | V: | 2.51 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AF: | 0.25 | P: | 2.38 in |
| M: | 2.38 |
Technical Specifications
| Output Diameter (in): | 1.750 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Model Code: | 30Y |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Assembly: | Y-2 | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.05 | Series Code: | OE |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

