How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 3.38 |
| U: | 0.875 in | T: | 1.75 |
| G: | 2.32 | AA: | 10.25 |
| V: | 2.51 in | H: | 0.53 in |
| LL: | 2.38 in | AG: | 5.16 |
| M: | 2.38 | I: | 4.84 in |
| L: | 6.57 in | P: | 2.38 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft: | Hollow Bore | Model Code: | 30Y |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.750 in |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

