How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | H: | 0.53 in |
| AF: | 0.25 | U: | 0.875 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| L: | 6.57 in | M: | 2.38 |
| D: | 3.38 | AE2: | 0.56 |
| P: | 2.38 in | LL: | 2.38 in |
| G: | 2.32 | T: | 1.75 |
| I: | 4.84 in | AB: | 4.76 |
| AA: | 10.25 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Input Style: | Solid Shaft | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.05 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output RPM: | 233 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 3 | Series Code: | OE |
| Bore Code: | 28 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.750 in |
| Reducer: | Worm - Right Angle | Model Code: | 30Y |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

