How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | P: | 2.38 in |
| M: | 2.38 | LL: | 2.38 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AE2: | 0.56 | V: | 2.51 in |
| D: | 3.38 | AG: | 5.16 |
| T: | 1.938 | L: | 6.57 in |
| AF: | 0.25 | G: | 2.32 |
| U: | 0.875 in | H: | 0.53 in |
| AA: | 10.25 |
Technical Specifications
| Center Distance (in): | 3 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Model Code: | 30Y |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.45 |
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |
| Output Torque Rating (in-lb): | 1802 in/lbs |

