How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | U: | 0.875 in |
| AA: | 10.25 | G: | 2.32 |
| V: | 2.51 in | L: | 6.57 in |
| I: | 4.84 in | AB: | 4.76 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AG: | 5.16 | D: | 3.38 |
| AF: | 0.25 | AE2: | 0.56 |
| M: | 2.38 | H: | 0.53 in |
| T: | 1.938 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Assembly: | Y-2 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Model Code: | 30Y |
| Ratio: | 10:1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

