How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | P: | 2.38 in |
| AB: | 4.76 | T: | 1.938 |
| LL: | 2.38 in | I: | 4.84 in |
| U: | 0.875 in | AE2: | 0.56 |
| L: | 6.57 in | AG: | 5.16 |
| V: | 2.51 in | AF: | 0.25 |
| H: | 0.53 in | AA: | 10.25 |
| Center Distance (in): | 3 in | D: | 3.38 |
| G: | 2.32 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 30Y |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Assembly: | Y-2 |
| Ratio: | 100:1 | Input Style: | Solid Shaft |
| Center Distance (in): | 3 | Output RPM: | 17.5 |
| Ratio Range: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Series Code: | OE |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

