How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AA: | 10.25 |
| LL: | 2.38 in | I: | 4.84 in |
| AE2: | 0.56 | V: | 2.51 in |
| AG: | 5.16 | AB: | 4.76 |
| AF: | 0.25 | D: | 3.38 |
| H: | 0.53 in | U: | 0.875 in |
| P: | 2.38 in | M: | 2.38 |
| L: | 6.57 in | T: | 1.938 |
| G: | 2.32 |
Technical Specifications
| Model Code: | 30Y | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output RPM: | 117 | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Center Distance (in): | 3 | Assembly: | Y-2 |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

