How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | H: | 0.53 in |
| V: | 2.51 in | AG: | 5.16 |
| T: | 1.938 | AF: | 0.25 |
| L: | 6.57 in | P: | 2.38 in |
| U: | 0.875 in | I: | 4.84 in |
| G: | 2.32 | AA: | 10.25 |
| D: | 3.38 | AE2: | 0.56 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| M: | 2.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Service Factor: | 1 | Model Code: | 30Y |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.938 in |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.77 | Center Distance (in): | 3 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

