How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | V: | 2.51 in |
| AE2: | 0.56 | LL: | 2.38 in |
| G: | 2.32 | U: | 0.875 in |
| P: | 2.38 in | AF: | 0.25 |
| H: | 0.53 in | AG: | 5.16 |
| L: | 6.57 in | T: | 1.938 |
| M: | 2.38 | AA: | 10.25 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| D: | 3.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Diameter (in): | 1.938 in | Assembly: | Y-2 |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.77 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Series Code: | OE | Model Code: | 30Y |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Ratio Range: | 25:1 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

