How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | U: | 0.875 in |
| AB: | 4.76 | D: | 3.38 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AA: | 10.25 | AE2: | 0.56 |
| M: | 2.38 | V: | 2.51 in |
| T: | 1.938 | L: | 6.57 in |
| AG: | 5.16 | I: | 4.84 in |
| H: | 0.53 in | P: | 2.38 in |
| G: | 2.32 |
Technical Specifications
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Input HP @ 1750 RPM: | 2.77 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Model Code: | 30Y |
| Input Style: | Solid Shaft | Output RPM: | 70 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Center Distance (in): | 3 | Series Code: | OE |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2099 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

