How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.875 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| AB: | 4.76 | V: | 2.51 in |
| AF: | 0.25 | LL: | 2.38 in |
| AG: | 5.16 | I: | 4.84 in |
| H: | 0.53 in | M: | 2.38 |
| T: | 1.938 | AA: | 10.25 |
| G: | 2.32 | L: | 6.57 in |
| P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Center Distance (in): | 3 |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Model Code: | 30Y | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 2.38 | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

