How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | LL: | 2.38 in |
| L: | 6.57 in | AE2: | 0.56 |
| H: | 0.53 in | G: | 2.32 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| D: | 3.38 | T: | 1.938 |
| I: | 4.84 in | P: | 2.38 in |
| AG: | 5.16 | V: | 2.51 in |
| AB: | 4.76 | U: | 0.875 in |
| M: | 2.38 |
Technical Specifications
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.82 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Model Code: | 30Y |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Bore Code: | 31 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Input Style: | Solid Shaft | Series Code: | OE |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

