How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 10.25 |
| G: | 2.32 | U: | 0.875 in |
| L: | 6.57 in | M: | 2.38 |
| I: | 4.84 in | LL: | 2.38 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| T: | 1.938 | P: | 2.38 in |
| AB: | 4.76 | AE2: | 0.56 |
| AG: | 5.16 | H: | 0.53 in |
| AF: | 0.25 |
Technical Specifications
| Bore Code: | 31 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output RPM: | 350 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.938 in |
| Model Code: | 30Y | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.68 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |
| Output Torque Rating (in-lb): | 1131 in/lbs |

