How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AG: | 5.16 |
| L: | 6.57 in | AA: | 10.25 |
| U: | 0.875 in | P: | 2.38 in |
| AE2: | 0.56 | D: | 3.38 |
| LL: | 2.38 in | AB: | 4.76 |
| G: | 2.32 | H: | 0.53 in |
| T: | 1.938 | AF: | 0.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| V: | 2.51 in |
Technical Specifications
| Bore Code: | 31 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Ratio: | 5:1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Model Code: | 30Y |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.68 | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 3 | Output Torque Rating (in-lb): | 1131 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

