How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.938 |
| M: | 2.38 | V: | 2.51 in |
| AG: | 5.16 | L: | 6.57 in |
| AF: | 0.25 | G: | 2.32 |
| U: | 0.875 in | H: | 0.53 in |
| AE2: | 0.56 | D: | 3.38 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| P: | 2.38 in | AB: | 4.76 |
| LL: | 2.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Output RPM: | 29.2 |
| Model Code: | 30Y | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.28 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1924 in/lbs |

