How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | T: | 1.938 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| U: | 0.875 in | AA: | 10.25 |
| AF: | 0.25 | G: | 2.32 |
| AE2: | 0.56 | M: | 2.38 |
| V: | 2.51 in | D: | 3.38 |
| AG: | 5.16 | P: | 2.38 in |
| LL: | 2.38 in | I: | 4.84 in |
| H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Bore Code: | 31 |
| Model Code: | 30Y | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.28 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Assembly: | Y-2 | Ratio: | 60:1 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1924 in/lbs |

